IQ Sensor Net MIQ/WL PS Wireless Module

Overview Documentation & Tools ;
Overview

Overview

Product Features
  • Easy installation - modules are pre-configured in pairs (primary and secondary)
  • Expandable network - up to eight primary radio modules per IQ network
  • Reliable communication with secure data transfer
  • Compatible with IQ SensorNet System 282/284 and System 2020 XT
  • Software tool monitors signal strength (for use with the 2020 XT only)
  • Uses omni-antenna radio technology with 2.4 GHz ISM band transmission
  • Radio module has integrated power supply (110-240 VAC or 24 VDC)
  • Integrated power supply provides 7 Watts, which can power most sensors. Additional power supply modules available as needed
  • Includes (3) IQ SensorNet connections
  • 3-year warranty on modules

The YSI IQ SensorNet MIQ/WL wireless modules offer cable-free communication for both 282/284 and 2020 XT networks. The MIQ/WL can transmit data up to 100 meters (328 feet) with each primary module being able to communicate with any number of secondary modules. The MIQ/WL makes installation easy, reduces cable/conduit requirements and allows you to measure in challenging locations where cable runs may be difficult. Get the measurement you need in the location you need it with IQ SensorNet and the MIQ/WL modules. 

Improve operational efficiency with continuous data.  With an easily scalable solution, the IQ SensorNet Wireless Module allows for the 282/284 or 2020 XT system to communicate without cables. This modular plug-and-play system allows you to monitor the water quality in your wastewater system continuously and accurately.

Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.