MultiLine® Multi 3510 IDS Multi-Parameter Portable Meter

Overview Specifications Documentation & Tools
Overview

Overview

The WTW MultiLine® Multi 3510 IDS Multi-Parameter Portable Meter is an instrument for applications with digital IDS pH/ORP electrodes, dissolved oxygen sensors, conductivity cells or turbidity sensors. 

Product Features
  • Portable digital instrument with a universal measurement input.
  • One meter for up to four parameters: pH/ORP, dissolved oxygen, conductivity and turbidity
  • Future proof with wireless sensor technology
  • QSC function for optimum tracking of the sensor quality

Calibration records and additional information are stored in the sensor.

Well laid-out menus make the operation safe and easy.

With a wide range of electrodes almost every application including depth measurement down to 100 m will be covered in the field and in the laboratory.

Also includes the MultiLab® Importer software for data acquisition via Excel®.

Multiple versions:

  • WTW MultiLine® Multi 3510 IDS Multi-Parameter Portable Meter (SKU: 2FD350)
  • WTW MultiLine® Multi 3510 IDS SET 1 Set, SenTix® 940 (SKU: 2FD351)
  • WTW MultiLine® Multi 3510 IDS SET 3 Set, TetraCon® 925 (SKU: 2FD353)
  • WTW MultiLine® Multi 3510 IDS SET 4 (SKU: 2FD354)
  • WTW MultiLine® Multi 3510 SET U St without sensor, armor SM pro (SKU: 2FD35U)
Specifications

Specifications

 
 
Specifications
Multi 3510 IDS
Multi 3510 IDS SET 3 Set, TetraCon® 925
Multi 3510 IDS SET 4
Multi 3510 SET U St without sensor, armor SM pro
Measuring range
Measuring range of the IDS sensor
Measuring range of the IDS sensor
Measuring range of the IDS sensor
Measuring range of the IDS sensor
Display
LCD graphic, backlit
LCD graphic, backlit
LCD graphic, backlit
LCD graphic, backlit
Memory
manual 500 / 4500 automatic
manual 500 / 4500 automatic
manual 500 / 4500 automatic
manual 500 / 4500 automatic
Measurement channel
1
1
1
1
Protection class
IP 67
IP 67
IP 67
IP 67
Power supply
4 x 1,5 V AA (supplied) 4x 1,2 V NiMH-Akku or via USB port
4 x 1,5 V AA (supplied) 4x 1,2 V NiMH-Akku or via USB port
4 x 1,5 V AA (supplied) 4x 1,2 V NiMH-Akku or via USB port
4 x 1,5 V AA (supplied) 4x 1,2 V NiMH-Akku or via USB port
Documentation & Tools

Documentation & Tools

Brochure

Documents

Software

Technical Brochure