It looks like you are coming from United States, but the current site you have selected to visit is Trinidad and Tobago. Do you want to change site?
Pharmaceutical manufacturers must address APIs in their wastewater streams. Municipal WWTPs and regulatory agencies have begun regulating certain contaminants of concern, and this trend will continue and become more stringent. Contaminants of concern include antibiotics, steroids, hormones and endocrine disrupting compounds (EDCs), and other APIs that have adverse environmental impacts on aquatic life as well as endangering human health when discharged to surface waters. Wastewater treatment must address these residuals as well as the traditional wastewater constituents of BOD, TSS, ammonia, toxicity and pH.
Xylem has developed a suite of advanced wastewater treatment systems that can tackle the most recalcitrant APIs and endocrine disruptors, as well as traditional contaminants. Sanitaire’s MBR system combines aerobic biological treatment with UF to address BOD, TSS and nutrients, as well as many APIs. Wedeco’s UV and MiPRO advanced oxidation processes destroy bacteria as well as break down recalcitrant APIs. Leopold’s Biologically Active Filtration (BAF) completes the offering, which following ozonation, can effectively remove the oxidized API residuals.
Ideal for situations with no redundancy or limited maintenance capacity.
Energy efficient submersible aeration systems for wastewater treatment.
Diffusers can be accessed without draining the tank for easy maintenance.
Utilizes long solids retention times to remove biodegradable organics.
Process, aeration, decanting, and control in a single treatment tank.
For drinking water, wastewater treatment and other industrial processes.
Reliable efficient mixers for any tank shape and size.
Used as a mixer or flushing device depending on water levels.
Dry installation for wastewater and sludge applications
High-efficiency adjustable-speed mixers to match process needs
For deep tank mixing in wastewater treatment processes.
All fields required.