It looks like you are coming from United States, but the current site you have selected to visit is Trinidad and Tobago. Do you want to change site?

Yes, please! No, keep me on the current site

Dry Dock Drainage

Dock dewatering for ship maintenance and repair 

A dry dock is a basin used for the construction, repair and maintenance of ships, boats and other vessels. The dock can be flooded to allow the vessel to float in and then dewatered, allowing the vessel to rest on a support platform where it can be worked on. Flygt pumps provide flexible and reliable liquid handling solutions for dewatering these docks.
When emptying the dry dock, the ships must be eased down to settle on the platform correctly. The shorter the time it takes to empty the dock, the higher the turnaround of vessels. Of course, this need must be balanced against the requirement of a slow and safe seating of the vessel in the dry state.

Understanding your challenges 

  • Pumping efficiency important for low operational cost
  • Downtime is expensive due to loss of production
  • Reliability is critical as the pumps must work when called for
  • Corrosion in seawater
Products Brands
Products
Flygt N-Technology Pumps
Flygt N-Technology Pumps

Proven to be the best and most reliable choice for both dry and submersible applications.

Flygt Channel Impeller Pumps
Flygt Channel Impeller Pumps

Intended for demanding applications such as municipal sewage and industrial effluent.

Level Sensors
Level Sensors

Level sensors adapted to the different requirements of level measurement in wastewater.

Flygt 2000 Series
Flygt 2000 Series

The Flygt 2000 series pumps are robust, mobile and truly versatile.

Flygt 2600 Series
Flygt 2600 Series

The Flygt 2600 series are popular dewatering pumps, known for job site dependability.

Flygt 2700 Series
Flygt 2700 Series

Flygt 2700 series handles corrosive and abrasive liquids with wide variances in pH levels.

CD Series
CD Series

High Volume, Medium-Head, Large Solids-Handling Capabilities

Wet-Prime
Wet-Prime

Godwin gas powered pumps available in dewatering, trash, pressure and plastic models.

Godwin Heidra Series
Godwin Heidra Series

Godwin Heidra pumps - reliable hydraulic submersible pumps.

Pump Control & Monitoring Systems
Pump Control & Monitoring Systems

Monitoring and control products help you remain in full control around the clock.

Brands
Flygt
Flygt

A premium range of products and solutions for moving and treating water and wastewater.

Godwin
Godwin

A broad line of fully automatic self-priming pumps used in dewatering applications.