It looks like you are coming from United States, but the current site you have selected to visit is Trinidad and Tobago. Do you want to change site?

Yes, please! No, keep me on the current site

VM Series Magnetic Drive Centrifugal Pump

VM Series
Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Flow rate: 20.8 Litres/min (5.5 gallons/min) Open Flow


Model No.: VM Series

  • Low power consumption
  • Variable mounting foot positions
  • Customer choice of plug and lead length
  • Designed for minimum 5 years nominal operation

Applications:

Hot and cold drinks vending machines, where the seal-less design prevents contaminants introducing bacteria or taste taint to ensure purity of the vended liquid.
Specifications

Specifications

 
 
Specifications
VM12/2
VM25/2
VM35/3
VM8/2
Voltage
110 or 230 (VAC)
110 or 230 (VAC)
110 or 230 (VAC)
230 (VAC)
Frequency
50/60 (Hz)
50/60 (Hz)
50/60 (Hz)
50 (Hz)
Port Type
13mm Hose Barb or 1/4"BSP Male
21mm Hose Barb or 1/2"BSP Male
21mm Hose Barb or 1/2"BSP Male
15mm Hose Barb or 3/8"BSP Male
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

There was a problem...

Install for this language not supported at the moment. Please try again later.