It looks like you are coming from United States, but the current site you have selected to visit is Trinidad and Tobago. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Designed according to ISO 2858 and 5199
  • Delivery: up to 450 m³/h
  • Head: up to 150 m

Volute casing pump acc. ISO 2858 and ISO 5199
Single Stage Pumps – LSN
Horizontal single stage volute casing pump, designed acc. to the international standards ISO 2858 /EN 22858 and ISO 5199/EN 25199

 

Specifications

Specifications

General Specification
Vogel series LSN
Delivery
up to 450 m³/h
Head
up to 150 m
Power supply
three-phase 50 and 60 Hz
Maximum operating pressure
16 bar
Temperature of pumped liquid
from -40°C to 180°C
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochures

Manuals

There was a problem...

Install for this language not supported at the moment. Please try again later.