It looks like you are coming from United States, but the current site you have selected to visit is Trinidad and Tobago. Do you want to change site?

Yes, please! No, keep me on the current site

Chemie Prozesspumpen Vogel Series ICP

Overview Industries & Applications
Overview

Overview

Product Features

Technische Daten

  • Fördermenge: bis zu 450 m³/h
  • Förderhöhe: bis zu 150 m
  • Stromversorgung: Dreiphasen 50 und 60 Hz
  • Maximaler Betriebsdruck: 25 bar
  • Temperatur des Fördermediums: von -40 °C zu 280 °C

Einstufige horizontale Chemie-Prozess-Pumpe entsprechend den internationalen Normen ISO 2858 /EN 22858, ISO 5199/EN 25199, ISO 3099, ISO 3661

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Pressure Boosting
Building Systems Pressure Boosting

There was a problem...

Install for this language not supported at the moment. Please try again later.