It looks like you are coming from United States, but the current site you have selected to visit is Trinidad and Tobago. Do you want to change site?

Yes, please! No, keep me on the current site

Prime Line SP, SPM & SPH Series Pumps

Overview Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Self-Priming Design: Features a replaceable check valve which acts to retain sufficient liquid in the casing to assure fast, reliable priming and repriming capabilities. Once initially primed the pump will reprime automatically should suction be lost.
  • Impeller and Wear Ring: Silicon Bronze construction, replaceable wear rings extend pump life, designed for maximum efficiency and repriming capabilities. Impeller is enclosed type, balanced for smooth operation, keyed to motor shaft.
  • Casing and Diffuser: Cast iron construction, featuring a back pull-out design with tapped connections provided for casing fill and drain to simplify pump start up and removal at the end of the season.
  • Shaft Sleeve: 300 series stainless steel replaceable sleeve provides motor shaft protection.
  • Mechanical Seal: Carbon/Ceramic faces, BUNA elastomers, 300 series stainless steel metal parts.

Self-Priming Centrifugal Pumps Prime Line SP, SPM & SPH Series

For use in:
Lawn irrigation
Dewatering
Liquid transfer
Plot irrigation
Livestock watering

Accessory: SPS83 Suction Strainer

Technology

Technical Drawings

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

There was a problem...

Install for this language not supported at the moment. Please try again later.