It looks like you are coming from United States, but the current site you have selected to visit is Trinidad and Tobago. Do you want to change site?

Yes, please! No, keep me on the current site

CEA Stainless steel threaded centrifugal pumps

Overview Specifications Technical Drawings Documentation & Tools
Overview

Overview

Product Features
  • Stainless steel pumps made of AISI 304 or AISI 316
  • Delivery: up to 31 m³/h
  • Head: up to 30 m

Wide range of stainless steel pumps for domestic and industrial applications.

Available on request: “V” version with FPM seals for temperatures up to 110°C and “N” version completely made of AISI 316 stainless steel.

Specifications

Specifications

General Specification
CEA
Delivery
up to 31 m³/
Head
up to 30 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.37 kW up to 3 kW
Maximum operating pressure
8 bar
Temperature of pumped liquid
from -10 °C to 110 °C
Technology

Technical Drawings

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Technical Brochure

There was a problem...

Install for this language not supported at the moment. Please try again later.