Vacuum Heating Units Vacuum Heating Pump Series VLR/VLRS

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Maximum temperature is 180°F (82°C)
  • Pressures to 40 psi (276 kPa)

Series VLR vacuum heating units provide fast, even distribution of steam through out the steam heating system. Units sized for systems up to 20,000 EDR. The VLR receiver is separated into two chambers, the upper chamber holds the recirculated water that is pumped through the multi-jet nozzle and venturi creating the vacuum. The lower chamber acts as condensate accumulator and is under the same vacuum as that maintained in the return piping. The result is a compact, economical design. The VLR is available in simplex or duplex configuration.
For older systems with higher air leakage rates, special capacity units are available to provide additional air removal capacity.

 

MODELS – PART NUMBER (SEE BROCHURE S-310D FOR DIMENSIONS & WEIGHTS)

STANDARD CAPACITY
Single Unit
5VLR1-20-35
5VLR1-20-17
5VLR1-30-35
5VLR1-30-17
5VLR1-40-35
10VLR1-20-35
10VLR1-20-17
10VLR1-30-35
10VLR1-30-17
10VLR1-40-35
15VLR1-20-35
15VLR1-20-17
15VLR1-30-35
15VLR1-30-17
15VLR1-40-35
20VLR1-20-35
20VLR1-20-17
20VLR1-30-35
20VLR1-30-17
20VLR1-40-35

Double Capacity Duplex
5VLR2-20-35
5VLR2-20-17
5VLR2-30-35
5VLR2-30-17
5VLR2-40-35
10VLR2-20-35
10VLR2-20-17
10VLR2-30-35
10VLR2-30-17
10VLR2-40-35
15VLR2-20-35
15VLR2-20-17
15VLR2-30-35
15VLR2-30-17
15VLR2-40-35
20VLR2-20-35
20VLR2-20-17
20VLR2-30-35
20VLR2-30-17
20VLR2-40-35

SPECIAL CAPACITY
Single Unit
5VLRS1-20-35
5VLRS1-20-17
5VLRS1-30-35
5VLRS1-30-17
5VLRS1-40-35
10VLRS1-20-35
10VLRS1-20-17
10VLRS1-30-35
10VLRS1-30-17
10VLRS1-40-35
15VLRS1-20-35
15VLRS1-20-17
15VLRS1-30-35
15VLRS1-30-17
15VLRS1-40-35
20VLRS1-20-35
20VLRS1-20-17
20VLRS1-30-35
20VLRS1-30-17
20VLRS1-40-35

Double Capacity Duplex
5VLRS2-20-35
5VLRS2-20-17
5VLRS2-30-35
5VLRS2-30-17
5VLRS2-40-35
10VLRS2-20-35
10VLRS2-20-17
10VLRS2-30-35
10VLRS2-30-17
10VLRS2-40-35
15VLRS2-20-35
15VLRS2-20-17
15VLRS2-30-35
15VLRS2-30-17
15VLRS2-40-35
20VLRS2-20-35
20VLRS2-20-17
20VLRS2-30-35
20VLRS2-30-17
20VLRS2-40-35

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
+

There was a problem...

Install for this language not supported at the moment. Please try again later.