Vacuum Heating Units Clinical/Industrial Vacuum Units

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Rugged Construction, Low Maintenance – Designed and built for many years of dependable service
  • Smoke-free Exhaust – No internal lubrication or sealing oils, exhaust is free of oil smoke and fumes
  • Vapor and Liquid can be easily handled
  • Quick Recovery Time – Easily handles surge loads caused by abnormal operating conditions
  • Non-Pulsating Suction – Smooth steady vacuum without equalizing or accumulator tanks
  • Vertical Horizontal Storage tanks available

The Series MJ vacuum pump is ideal for hospital, laboratory, and industrial applications. The MJ uses the multi-jet vacuum producers to provide smooth reliable operation for years. A centrifugal pump circulates water through the multi-jet nozzle and venturi to create the vacuum.
The water is discharged into a separation chamber and reused by the pump. Units available in simplex and duplex configuration.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

+

There was a problem...

Install for this language not supported at the moment. Please try again later.