EBI 12 Series EBI 12-TP453 Temperature / Pressure Data Logger

SKU: 1340-6647
Overview Documentation & Tools
Overview

Overview

ebro EBI 12-TP453 Temperature / Pressure Data Logger, Flexible cable probes with Luer-Lock-Connection.

Product Features
  • Cable Length: 1,200 mm
  • 3 external temperature probes, axial, flexible, Ø 1.2 mm
  • 1 internal pressure sensor with Luer-Lock-Connection
  • Temperature measurement range: 0 °C ... +150 °C (+32 °F ... +302 °F)
  • Pressure measurement range: 1 ... 4,000 mbar
  • best of small steam sterilizers
  • ISO EN 17665, EN 285, pr DIN 58929 / DIN EN 13060 and ISO 15883




Documentation & Tools

Documentation & Tools

Brochure

Case Study

Specification