EBI 12 Series EBI 12-TP451 Temperature / Pressure Data Logger

SKU: 1340-6643
Overview Documentation & Tools
Overview

Overview

ebro EBI 12-TP451 Temperature / Pressure Data Logger, flexible cable probes with 600 mm Luer-Lock-Connection for sterilization.

Product Features
  • Cable Length: 600 mm, Luer-Lock-Connection, ø 1,2 mm
  • Pressure measurement range: 1 ... 4,000 mbar
  • Temperature measurement range: 0 °C ... +150 °C (+32 °F ... +302 °F)
  • Best of small steam sterilizers
  • With wire probe
  • ISO EN 17665, EN 285, pr DIN 58929 / DIN EN 13060 und ISO 15883



Documentation & Tools

Documentation & Tools

Brochure

Case Study

Specification