EBI 12 Series EBI 12-T690 Temperature Data Logger

SKU:1340-6635
Overview Documentation & Tools
Overview

Overview

ebro EBI 12-T690 Temperature Data Logger with 4 flexible external temperature probes, Ø 1.2 mm for steam sterilizers; Process monitoring, F-value and A0 value calculation.

Product Features
  • Cable Length: 600 mm
  • 4 external temperature probes, Ø 1.2 mm
  • Measurement range: -20 °C ... +150 °C (-4 °F ... +302 °F)
  • Data memory: 4 x 25,000 measurement values
  • ISO EN 17665, EN 285, pr DIN 58929 / DIN EN 13060 und ISO 15883




Documentation & Tools

Documentation & Tools

Brochure

Case Study

Specification