EBI 12 Series EBI 12-T471 Temperature Data Logger

SKU:1340-6644
Overview Documentation & Tools
Overview

Overview

ebro EBI 12-T471 Temperature Data Logger with 2 external flexible temperature probes, Ø 1.2 mm, for use with steam serilizers; Process monitoring, F-value and A0 value calculation.

Product Features
  • Needle length: 1,200 mm, ø 1,2 mm
  • Measurement range: -20 °C ... +150 °C (-4 °F ... +302 °F)
  • 2 external flexible temperature probes, Ø 1.2 mm
  • Best of small steam sterilizers
  • ISO EN 17665, EN 285, pr DIN 58929 / DIN EN 13060 and ISO 15883

Product Description


Process monitoring, F-value and A0 value calculation.
• Best of small steam sterilizers
• With wire probe
• According ISO EN 17665, EN 285, pr DIN
  58929 / DIN EN 13060 and ISO 15883
• Needle length 1200 mm, ø 1,2 mm

Documentation & Tools

Documentation & Tools

Brochure

Case Study

Specification