EBI 12 Series EBI 12-T433 Temperature Data Logger

SKU:1340-6617
Overview Documentation & Tools
Overview

Overview

ebro EBI 12-T433 Temperature Data Logger with rigid metal probe (needle length = 150 mm). Ideal for use in canning, pasteurization control process monitoring, F-value and A0 value calculation.

Product Features
  • Needle length: 150 mm, ø 3 mm
  • -40 °C ... +150 °C (-40 °F ... +302 °F)
  • Accuracy: ± 0.1 °C (0 °C … +150 °C) / ± 0.3 °C (-40 °C… 0 °C)
  • Temperature resistant up to +150 °C
  • Completely waterproof programming and evaluation with PC
  • Exchangeable battery

Product Description



Documentation & Tools

Documentation & Tools

Brochure

Case Study

Specification