EBI 12 Series EBI 12-T432 Temperature Data Logger

SKU: 1340-6616
Overview Documentation & Tools
Overview

Overview

ebro EBI 12-T432 Temperature Data Logger with rigid metal probe (needle length = 100 mm). Ideal for use in canning for pasteurization control process monitoring, F-value and A0 value calculation.

Product Features
  • Needle length: 100 mm, ø 3 mm
  • Measurement range -40 °C ... +150 °C (-40 °F ... +302 °F)
  • Temperature resistant up to +150 °C High accuracy
  • Completely waterproof
  • Programming and evaluation with PC Exchangeable battery

Product Description



Documentation & Tools

Documentation & Tools

Brochure

Case Study

Specification