EBI 12 Series EBI 12-T431 Temperature Data Logger

SKU: 1340-6614
Overview Documentation & Tools
Overview

Overview

ebro EBI 12-T431 Temperature Data Logger with a rigid metal probe (needle length = 75 mm) ideal for use in canning for pasteurization control

Product Features
  • Needle length 75 mm, ø 3 mm
  • Measurement range: -40 °C ... +150 °C (-40 °F ... +302 °F)
  • Ideal for use in canning for pasteurization control process monitoring, F-value and A0 value calculation.
  • Temperature resistant up to +150 °C
  • High accuracy
  • Completely waterproof Programming and evaluation with PC
  • Exchangeable battery

 

 

Documentation & Tools

Documentation & Tools

Brochure

Case Study

Specification