EBI 12 Series EBI 12-T430 Temperature Data Logger

SKU: 1340-6614
Overview Documentation & Tools
Overview

Overview

ebro EBI 12-T430 Temperature Data Logger with rigid metal probes for For retort maintenance, canning for pasteurization and cotnrol process monitoring.

Product Features
  • Needle length 50 mm, ø 3 mmRigid metal probe
  • Measurement range: -40 °C ... +150 °C (-40 °F ... +302 °F)
  • Temperature resistant up to +150 °C
  • High accuracy
  • Completely waterproof Programming and evaluation with PC
  • Exchangeable battery

 

 

Documentation & Tools

Documentation & Tools

Brochure

Case Study

Specification