EBI 12 Series EBI 12-T285 Temperature Data Logger

SKU: 1340-6685
Overview Documentation & Tools
Overview

Overview

Ebro EBI 12-T285 Temperature Data Logger is a bendable, blunt metal probe for retort maintenance and process monitoring.

Product Features
  • Needle length: 2000 mm, ø 3 mm
  • Measuring range: -40 °C … +200 °C
  • Accuracy: ± 0,2 °C (0 °C … 150 °C) ± 0,3 °C (-40 °C … 0 °C) ± 0,5 °C > 150 °C
  • Temperature resistant up to +150 °C
  • High accuracy
  • Programming and evaluation with PC
  • Exchangeable battery



Documentation & Tools

Documentation & Tools

Brochure

Case Study

Specification