EBI 11 Series EBI 11-TP110 Mini-Pressure / Temperature Logger

SKU: 1340-6297
Overview Documentation & Tools
Overview

Overview

Ebro EBI 11-TP110 Mini-Pressure / Temperature Data Logger with M5 thread connection for Food, Medical, Pharmaceutical and Insustrial applications.

Product Features
  • Temperature measurement range: 0 °C ... +150 °C (+32 °F ... +302 °F)
  • Pressure measurement range: 1 mbar ... 10,000 mbar
  • Temperature and pressure monitoring under cramped conditions
  • High accuracy
  • Completely waterproof
  • Temperature resistant up to +150 °C
  • Space-saving (small dimensions)
  • Field-replaceable battery

The Perfect Solution for Tight Spaces

For temperature and pressure measurements in tight spaces, ebro offers the EBI 11 mini data loggers. Many configurations are available to suit your application, including data loggers with internal sensors, rigid metal probes, bendable metal probes, Luer-Lock connection or threaded connection versions.

The EBI 11 Mini Data Loggers are suitable not only for validation monitoring but can also be used for routine control monitoring.

Applications:

  • For tight spaces, e.g. in small steam sterilizers, bottles, cans or bags
  • Validation of steam sterilizers and autoclaves
  • Validation of washer-disinfectors and washer-disinfectors for endoscopes
  • Validation at canning etc.
  • Pressure measurements
Documentation & Tools

Documentation & Tools