EBI 11 Series EBI 11-T240 Mini Temperature Data Logger

SKU: 1340-6291
Overview Documentation & Tools
Overview

Overview

Ebro EBI 11-T240 Mini Temperature Data Logger with bendable metal probe.
1 exernal temperature probe, axial, bendable, with a needle length of 250 mm, ø 1.5 mm.

Product Features
  • Needle length of 250 mm, ø 1.5 mm, bendable
  • Temperature measurement range: -30 °C ... +150 °C (-22 °F ... +302 °F)
  • Temperature monitoring under cramped conditions
  • High accuracy
  • Completely waterproof
  • Temperature resistant up to +150°C
  • Space-saving (small dimensions)
  • Field-replaceable battery

 

 

Documentation & Tools

Documentation & Tools