EBI 11 Series EBI 11-T237 Mini Temperature Data Logger

SKU: 1340-6272
Overview Documentation & Tools
Overview

Overview

Ebro EBI 11-T237 Mini-Temperature Logger with rigid blunt metal probe. Needle length 165 mm ø 2 mm, blunt.

Product Features
  • Needle length 165 mm ø 2 mm, blunt
  • Temperature measurement range: -30 °C ... +150 °C (-22 °F ... +302 °F)
  • Temperature monitoring under cramped conditions
  • High accuracy
  • Completely waterproof
  • Temperature resistant up to +150 °C
  • Space-saving (small dimensions)
  • Field-replaceable battery

 



Documentation & Tools

Documentation & Tools