EBI 11 Series EBI 11-T233 Mini Temperature Data Logger

SKU: 1340-6293
Overview Documentation & Tools
Overview

Overview

ebro EBI 11-T233 Mini Temperature Data Logger with rigid metal probe with a Needle length of 100 mm ø 3 mm.

Product Features
  • Needle length 100 mm ø 3 mm
  • Temperature measurement range: -30 °C ... +150 °C (-22 °F ... +302 °F)
  • Temperature monitoring under cramped conditions
  • High accuracy
  • Completely waterproof
  • Temperature resistant up to +150 °C
  • Space-saving (small dimensions)
  • Field-replaceable battery

 



Documentation & Tools

Documentation & Tools