EBI 11 Series EBI 11-T230 Mini Temperature Data Logger

SKU: 1340-6290
Overview Documentation & Tools
Overview

Overview

EbroEBI 11-T230 to T233 Mini Temperature Data Logger with rigid metal probe.

Product Features
  • Temperature measurement range: -30 °C ... +150 °C (-22 °F ... +302 °F)
  • Needle length 20 mm ø 3 mm
  • External temperature probe, axial, pointed
  • Probe with M5 external thread
  • Temperature monitoring under cramped conditions
  • High accuracy
  • Completely waterproof
  • Temperature resistant up to +150 °C
  • Space-saving (small dimensions)
  • Field-replaceable battery

• 1 external temperature probe, axial, pointed, Ø 3 mm
• Probe with M5 external thread

Documentation & Tools

Documentation & Tools