TLC Series TLC 1598 Fold-Back Thermometer

SKU: 1340-1620
Overview Documentation & Tools
Overview

With foldable Pt 1000 penetration probe

The ebro TLC 1598 is a Fold-Back Thermometer with a foldable Pt 1000 Penetration Probe. This high accuracy, small and robust lithium battery operated thermometer, is equipped with a stainless steel probe. 

Product Features
  • High accuracy Pt 1000 sensor of ±0.3 °C
  • Fold-back probe
  • Robust and impact resistant
  • EN standard (testing equipment): EN 13485
  • Periodic verification and calibration: EN 13486
  • Complies with HACCP standards
  • Short response time
  • Approximately 4 years battery life time

The ebro TLC 1598 is general purpose folding thermometer, a handy measuring instrument for the temperature of air, liquids and plastic material (meat, fruit, etc.). The electronics are controlled by a microprocessor ensuring a high measuring precision reading and linearity over the complete measuring range.

Documentation & Tools

Documentation & Tools

Brochure

Manual