TFX Series TFX 422C Conformity Certified Laboratory Thermometer

SKU: 1340-5434
Overview Documentation & Tools
Overview

With fixed Pt 1000 probe

The ebro TFX 422 C-150 & TFX 422 C-60 precision thermometers are handy, watertight temperature measurement devices for a wide range of measurement and control tasks in the laboratory and general industry. 

Product Features
  • Measurement range: -50 °C...+200 °C
  • 150 cm silicone cable
  • PTP approved
  • Robust and impact resistand
  • High accuracy
  • Waterproof IP 67
  • Approx. 5 years battery life
  • According to EN 13485

The ebro TFX 422 C-150 & TFX 422 C-60 precision thermometers are microprocessor-controlled. This guarantees a high measuring accuracy and linearity over the entire measuring range. The TFX 422 C-150 & TFX 422 C-60 thermometers can be used as an official control thermometer for monitoring the temperatures of quick-frozen foods in accordance with directive92/2/EEC may be used.

Model Type

  • TFX 422C-60 Conformity Certified Thermometer, with 60 cm cable
  • TFX 422C-150 Conformity Certified Thermometer, with 150 cm cable
Documentation & Tools

Documentation & Tools

Brochure

Manual