TFN Series TFN 530-SMP Type E/J/K/T Thermocouple Thermometer

SKU: 1340-5532
Overview Solutions Documentation & Tools
Overview

2-channel thermocouple with SMP connection

Ebro TFN 530-SMP Thermocouple Thermometer are robust and impact resistant, providing 2-channel accuracy in temperature measurement. 
Without probe, please order separately.

Product Features
  • Measurement range:
    Type E -100 °C...+600 °C
    Type J -100 °C...+800 °C
    Type K -200 °C ..+1200 °C
    Type T -50 °C...+300 °C
  • Min/max on display
  • Hold function
  • Battery power indicator
  • Exchangeable battery
  • Applications include heating technology, climate, air conditioners, gases, liquids, surface temperature, tooling for injection moulding, plastics and laboratories

The ebro TFN series thermometers are constructed of ABS plastic and have an IP40 rating ideal for use in harsh environments. The use of an advanced internal microprocessor has selectable updating from 0.5 to 15 seconds produces an accuracy of ±0.5°F. The meters are multifunctional featuring max/min, Hold, °F/°C selectable units, adjustable sampling rate, large LCD, and auto power-off after inactivity to save on battery power. Available in single and dual-channel, both capable of accepting any type of J, K, T, and E thermocouple probes with miniconnector. Dual-channel model also features T1, T2, and delta (T1–T2). Probes are sold separately.

Documentation & Tools

Documentation & Tools

Brochure

Manual