TFN Series TFN 520 Type E/J/K/T Thermocouple Thermometer

SKU: 1340-5520
Overview Documentation & Tools
Overview

1-channel high accuracy thermocouple thermometer

The ebro TFN 520 Thermocouple Thermometer is constructed of ABS plastic and has an IP40 rating ideal for use in harsh environments. 
The TFN series is available in single-channel and dual-channel, both capable of accepting any type of J, K, T, and E thermocouple probes with miniconnector. Dual-channel model also features T1, T2, and delta (T1–T2).
Probes are sold separately.

Product Features
  • Measuring range:
    Type K -200 °C to +1200 °C
    Type J -100 °C to +800 °C
    Type T -50 °C to +300 °C
    Type E -100 °C to +600 °C
  • Robust and impact resistant
  • MIN / MAX
  • HOLD
  • °C/°F selectable
  • Battery indication
  • Exchangeable battery

The use of an advanced internal microprocessor has selectable updating from 0.5 to 15 seconds produces an accuracy of ±0.5°F. The ebro TFN 520 Thermometers are multifunctional featuring max/min, Hold, °F/°C selectable units, adjustable sampling rate, large LCD, and auto power-off after inactivity to save on battery power.

Documentation & Tools

Documentation & Tools

Brochure

Manual