TFN Series TFN 520-SMP Type E/J/K/T Thermocouple Thermometer

SKU: 1340-5522
Overview Documentation & Tools
Overview

1-channel thermometer with SMP connection

The Ebro TFN 520-SMP Thermocouple Thermometer is constructed of ABS plastic and have an IP40 rating ideal for use in harsh environments. 

Available in single- and dual-channel, both capable of accepting any type of J, K, T, and E thermocouple probes with miniconnector. Dual-channel model also features T1, T2, and delta (T1–T2).
Probes are sold separately.

Product Features
  • Temperature range:
    Type K -200°C to +1200°C;
    Type J -100°C to +800°C;
    Type T -50°C to +300°C;
    Type E -100°C to +600°C
  • Robust and impact resistant
  • Min/max on display
  • °C/°F selectable
  • Battery indication
  • Exchangeable battery
  • Applications include heating technology, climate, air conditioning, gases, liquids, surface temperature, tooling for injection moulding, plastics and laboratories

The use of an advanced internal microprocessor has selectable updating from 0.5 to 15 seconds produces an accuracy of ±0.5°F. The meters are multifunctional featuring max/min, Hold, °F/°C selectable units, adjustable sampling rate, large LCD, and auto power-off after inactivity to save on battery power.

Documentation & Tools

Documentation & Tools

Brochure

Manual