TFI Series TFI 260 Basic Infrared Thermometer

SKU: 1340-1755
Overview Solutions Documentation & Tools
Overview

With an 8 point circular laser pointer

The TFI 260 IR thermometer measures surface temperatures by means of infrared technology - in less than one second and contact-free. This makes the device ideal for inspection of incoming goods, food and beverages, use in the kitchen and cold rooms. 

Product Features
  • Measurement Range: -60 °C ... +550 °C (-76 °F... +1,022 °F)
  • Type: Infrared
  • Distance: spot ratio = 12:1
  • Measurement area perfectly marked due to circular laserpointer
  • Bright display backlight
  • Includes fatory calibration

The ebro TFI 260 IR Thermometer is perfect for quick food inspection. The bright background lighting of the display makes it possible to read the measured values even in the dark. The antislip handle and trigger for the measurement are optimal for the application.

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure

Manual

Specification