RM 100 CO2 Room Climate Monitor

SKU: 1348-0001
Overview Documentation & Tools
Overview

Carbon dioxide detector 0 - 3000 ppm

The ebro carbon dioxide climate monitor RM 100, simultaneously measures air temperature and humidity as well as the CO2-content. The measured values are on the large, illuminated display can be easily read. The CO2 content of the air is also on the basis of three LEDs as well, medium, or bad. If the limiting value for CO2, the RM100 Audible Alarm - then it's high time to short to ventilate.

Product Features
  • Measurements of air temperature, humidity and CO2 values
  • CO2: 0 ... 3000ppm
  • Temperature: 0°C ... +50°C 
  • Humidity: 20% ... 90% rH
  • Large, illuminated display
  • Alarm when limit is exceeded
  • Factory calibration certificate

 

Documentation & Tools

Documentation & Tools

Brochure

Manual