EBI 40 Series EBI 40 TC-02 Multi-Channel Temperature Data Logger

SKU: 1340-6401
Overview Documentation & Tools
Overview

12-Channel Temperature Data Logger

Ebro EBI 40 TC-02 (12-channel) temperature data logger (without probes) for type K and T thermocouple sensors.

For monitoring and validation of processes in: Incubators, Refrigerators, Climate cabinets, Storage rooms, Transport studies and Freeze-dryers etc.

Product Features
  • For type K and T thermocouple sensors
  • Up to 12 sensors can be connected
  • Measurement range -200 °C ... +1,200 °C (-328 °F ... +2,192 °F)
  • Current values shown in display 
  • USB interface for PC connection 
  • Battery life max.100 h
  • Maximal insulation with thermal insulation box
  • Power supply via USB or battery 
  • Automatic display deactivation
  • Calculation of temperature profiles 
  • Configuration/readout with Software Winlog.pro and light




Documentation & Tools

Documentation & Tools

Manual

Specification