EBI 40 Series EBI 40 TC-01 Multi-Channel Temperature Data Logger

SKU: 1340-6400
Overview Documentation & Tools
Overview

6-Channel Temperature Data Logger

Ebro EBI 40 TC-01 6-channel temperature data logger (without probes) for type K thermocouple sensors.

For monitoring and validation of processes in: Incubators, Refrigerators, Climate cabinets, Storage rooms, Transport studies and Freeze-dryers etc.

Product Features
  • For type K thermocouple sensors
  • Up to 6 sensors can be connected
  • Measurement range -200 °C ... +1,200 °C (-328 °F ... +2,192 °F)
  • Current values shown in display
  • USB interface for PC connection
  • Battery life max.100 h
  • Maximal insulation with thermal insulation box
  • Power supply via USB or battery
  • Automatic display deactivation
  • Calculation of temperature profiles
  • Configuration/readout with Software Winlog.pro and light



Documentation & Tools

Documentation & Tools

Manual

Specification