FOM 330 FOM 330-4 Food Oil Monitor Set

SKU: 1340-2700A
Overview Solutions Documentation & Tools
Overview

With 4-Button Setting Selection

The Ebro FOM 330-4 with 4 button setting selection, is a simple tool for testing the quality of cooking oil so that food tastes fresh and is not impaired by the flavours left behind by previous cooking. FOM 330 takes the guess work out of determining the right time to replace the food oil for consistent high frying quality and food oil savings of up to 10%.

Product Features
  • 4-button oil type selection
  • With signal lamp
  • Measures hot oil directly in the fryer
  • Great for easy testing in restaurants and canteens
  • Oil change indication by flashing light (red/yellow/green)
  • Change frying oil at the right time
  • No health risks caused by spent oil
  • Fast, safe on-site measurement
  • Enables setting of ideal frying point
  • Exact determination of frying oil quality
  • 0-40% polar compounds
  • Temperature range up to 200°C (428 °F)
  • Supplied with factory calibration certificate

ebro-fom-330-interface-465px.jpg

 

FOM 330-1 with one visible button for rare/infrequent setting changes
FOM 330-4 with four visible buttons for frequent setting changes


The Ebro FOM 330-4 Oil Monitor Set includes:

  • Food Oil Monitor with four button setting selection
  • Hand protection with back strap
  • Carrying case
  • Calibration certificate
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Manual