It looks like you are coming from United States, but the current site you have selected to visit is Turkmenistan. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Well size requirements

The S1-200 is a small submersible pump that can be used in a range of applications.

If you are installing your pump in a well, it needs to have a 100 mm (4.0 in) casing or larger.