It looks like you are coming from United States, but the current site you have selected to visit is Turkmenistan. Do you want to change site?

Yes, please! No, keep me on the current site

More energy-efficient pump station

UK

Challenge
Four high-efficiency 100 kW Flygt N-pumps operating with variable frequency drives (VFDs) deliver a total volume of 0.8 m3/s (12,700 US gpm) and consume 1,000,000 kWh of energy per year. The customer wanted to reduce energy costs but maintain reliable, trouble-free operation without the problems of clogging, sedimentation and floating debris.

Solution
We performed an energy audit by measuring flow, head, power and analyzing the control philosophy. By analyzing the results from the measurements, we identified that adjustment of the settings on the VFDs would lead to more energy-efficient operations. Estimated energy savings amounted to between five and 15 percent.