Simplicity and Safety

Suction line and pan strainer
- Self-priming from the drill face
- Pump and people safely away from most hazardous areas
- Light and easy to move

Cabin operated
- Power on / off switch in cabin
- Air operated on / off valve on frame
- Operator controlling from safety of drill rig

Removes trailing cables at the mine face
- Self-priming from the drill face
- Pump and people safely away from the most hazardous areas
![]()
Godwin Rig Pump:
Key Features & Proven Technology
Flygt NC "non-clog" impeller
- Handles shotcrete fibers easily
- Increased pump efficiency
Godwin Dri-Prime® technology
- Self-priming from 8.5m
- Ability to prime and re-prime automatically
- Reduces wear caused by snoring
NRV
- Non-Return Valve
Dry-running capabilities
- Liquid oil bath mechanical seal
- Solid silicone carbide rotating and stationary elements
- High-abrasion resistant faces
Rig mounted installation
- No trailing power cables at mine face
- Can be operated from the safety of the rig

Rig Pump Dewatering
The Godwin Rig Pump is installed on the drilling rig, which eliminates the safety hazard of pump trailing power cables. Reduces operator and asset exposure at the mine face and allows operator to operate the pump from the safety of the drill rig.
Traditional Face Dewatering
Drilling rig operators and miners are forced to manually move submersible pumps around the face to dewater the area as well as avoid damage from drill rig movements and rock fall.
![]()
Benefits of the Godwin Rig Pump
Keeping you drilling faster and longer without downtime.
Reduced operating expenses for repairs, saving time and energy.
Compact design for installation and operation from your rig.
Delivers a safer working environment for your people.