It looks like you are coming from United States, but the current site you have selected to visit is Turkmenistan. Do you want to change site?

Yes, please! No, keep me on the current site

Water for Injection (WFI)

Providing High Quality Pharmaceutical Water to Meet Industry Needs and Global Regulations

Water for Injection (WFI) is a water quality standard defined by pharmacopeial groups worldwide. WFI is used for the most critical pharmaceutical products and applications including mandatory use for injectable drugs, hemofiltration, irrigation, in the production of some active pharmaceutical ingredients, implantable medical devices and other varied applications. 

Water for Injection has been historically produced by distillation, as this was the only acceptable treatment process in the past. As advances in reverse osmosis, electrodeionization, and ultrafiltration occurred over the years, and manufacturers gained experience using membrane technology to produce highly purified water, regulators re-evaluated which technologies were required for the production of WFI. The outcome was the 2017 harmonization of WFI regulations among the major Pharmacopeias, allowing the use of membrane-based alternatives for WFI production. 

Global Regulations 

Membrane based WFI systems produce water that allows for consistent, reliable compliance with WFI monograph requirements for current United States Pharmacopoeia (USP), European Pharmacopoeia (Ph. Eur.), Japanese Pharmacopoeia (JP) and most other worldwide pharmacopoeias. 

WFI is the purest grade of pharmaceutical bulk water. The critical quality attributes include conductivity, total organic carbon (TOC), bacteria and bacterial endotoxin, as shown in the table below.

Critical Quality Attributes

 

USP

Ph Eur.

JP

Conductivity

<1.3 uS/cm at 25° C

<1.3 uS/cm at 25° C

<1.3 uS/cm at 25° C

Total Organic Carbon

<500 ppb

<0.5 mg/l

<0.5 mg/l

Bacteria

<10 CFU/100ml

<10 CFU/100ml

<10 CFU/100ml

Endotoxin

<0.25 IU/ml

<0.25I U/ml

<0.25 IU/ml


Membrane vs. Distillation 

Membrane based WFI systems can provide capital cost reduction up to 70% and operating cost reduction up to 90% relative to distillation. Energy savings with membrane technology will be different for multiple effect and vapor compression distillation but offer significant reduction potential versus both alternatives.  

Typical Comparsion of Energy Costs (Distillation vs. Membrane) per 1,000 gallons steam and power

4 Cell Multiple Effect Distillation

$57.53

6 Cell Multiple Effect Distillation

$43.26

Vapor Compressions Distillation

$24.84 - $28.00

Membrane WFI

$0.50 - $4.60


Selecting the Right Equipment for Producing WFI 

Selecting the right equipment and operating procedures to produce the appropriate water quality is critical, along with maintaining quality with appropriate storage and distribution procedures.  

VRx High Purity Water System
Evoqua’s VRx system is specifically designed to meet the challenging needs of the pharmaceutical industry and provides a cost-effective method for producing WFI. Utilizing a combination of softeners, carbon filtration, UV light, particle filtration, reverse osmosis, electrodeionization and ultra filtration technologies, the VRx system provides reliable, high quality WFI. 

SDRx Storage and Distribution System
Evoqua’s fully engineered SDRx storage and distribution system maximizes water quality by maintaining five process controls including flow rate, pressure, temperature, microbial management and regular system sanitization. This system is designed to complement the VRx process water generation system and can be sanitized using hot water or ozone for maximum microbial management. 

Santization Services
Proper sanitization is critical to maintain water quality and Evoqua offers options for both hot water and ozone sanitization.  Pacific Ozone, an Evoqua brand, is a leader in ozone technology and provides a full range of systems that are available as stand-alone packages or as part of a fully integrated water system. 

How Can Xylem Help? 

  • Evaluate your current water system and application needs 
  • Design a WFI system for your specific situation 
  • Installation, training and 24/7 customer service support 
  • Contact us today to get started!