It looks like you are coming from United States, but the current site you have selected to visit is Tajikistan. Do you want to change site?

Yes, please! No, keep me on the current site

Sludge Pumping

As wastewater plants become larger and more sophisticated, so do the demands for handling large amounts of sludge, which is an expensive and complex operation. Xylem has the proven experience and pumps to provide reliable and efficient solutions for handling sludge.

Xylem pumps for the sludge-handling market include:

  • A full range of dry mounted and submersible non-clogging centrifugal pumps for use in sludge transport for up to 8% solids
  • Progressive cavity pumps for handling thick sludges with up to 45% dry solids
Products Brands
Products
Dri-Prime
Dri-Prime

Godwin Dri-Prime pumps transport raw sewage, sludge and fluids with solids up to 125 mm.

Godwin Heidra Series
Godwin Heidra Series

Godwin Heidra pumps - reliable hydraulic submersible pumps.

Solids-Handling Pumps
Solids-Handling Pumps

End suction pumps with channel- or open impellers for pumping liquids containing solids.

Wastewater Pumps and Treatment Pumping Solutions
Wastewater Pumps and Treatment Pumping Solutions

Find information, application tips, and technical data for all our wastewater pumps.

Godwin Accessories
Godwin Accessories

Godwin's line of certified accessories are tailored to every job.

Control
Control

Controls are available for everything from the most basic to the most complex application.

Measuring
Measuring

The Xylem portfolio includes a range of robust and reliable measuring devices.

Monitoring Systems
Monitoring Systems

Protect pumps from faults, and communicate data to SCADA and control systems.

Brands
Flygt
Flygt

A premium range of products and solutions for moving and treating water and wastewater.

Godwin
Godwin

A broad line of fully automatic self-priming pumps used in dewatering applications.