It looks like you are coming from United States, but the current site you have selected to visit is Tajikistan. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Profiling and analysis with the CastAway-CTD

Original Air Date: Jun 15th, 2010 l Duration: 1:01:46

The CastAway-CTD is a small, rugged and technically advanced CTD designed for profiling to depths of up to 100m. The system incorporates modern technical features which allow it to achieve a 5 Hz response time, fine spatial resolution and high accuracy. It uses a six electrode flow-through conductivity cell with zero external field coupled with a rapid response thermistor to attain high measurement accuracies.