VisoTurb® 900-P IDS Digital Turbidity Sensor

SKU: 600700
Overview Documentation & Tools ;
Overview

Overview

The WTW VisoTurb® 900-P is a digital IR turbidity sensor for applications where turbidity can be directly measured (spot measurement) in the sample. Its application range includes measurements in surface water, pumping tests and effl uents of waste water treatment plants and other spot measurements.

Product Features
  • Digital IDS turbidity measurement
  • Handy turbidity sensor for spot measurement with MultiLine® IDS
  • Easy 2 or 3 point calibration
  • Suitable for multi-parameter measurements

The WTW VisoTurb® 900-P is robust and reliable with exclusive corrosion proof titanium housing, waterproof and pressure resistant up to 10 bars.

VisoTurb® 900-P works with all MultiLine® IDS handhelds also in combination with additional IDS sensors (2 and 3 channel meters) and can be connected via its universal plug head to the AS/IDS-x cables of lengths of up to 100 m.

Documentation & Tools

Documentation & Tools

Brochure

Specification