Pontoon - Vertical Profiling System

6951
Overview Industries & Applications Documentation & Tools ;
Overview

Overview

6951 Pontoon Vertical Profiling System - Ideal for ponds, lakes, reservoirs, and certain coastal applications.

Product Features
  • Submersible, water-tight enclosure for control electronics
  • Optional depth sounder which automatically compensates for varying water levels from tides, reservoir levels, etc.
  • Uses top and bottom as reference points for software controlled positioning
  • Profiles up and down and parks at any depth
  • Redundant error recovery logic detects unexpected activity and recovers automatically

If you're interested in additional profiling systems please visit www.ysi.com.

The 6951 Pontoon Vertical Profiling System offers user-programmable sample intervals, redundant error recovery logic that recovers automatically, and is compatible with all YSI EXO and 6-Series sondes equipped with depth.  The profiler systems provide reliable, fully-automated data collection.  The profiling systems also come with rugged, non-corrosive mechanical winch and drive mechanism, Profile Wizard software for easy set-up and deployment, Profile data analysis and export software, user selectable sample intervals, optional meteorological package, and several wireless data transmission options.   

This product is a complete solution from YSI's Integrated Systems & Services group.  Let our application engineers help you with the heavy lifting on your next project.  Contact YSI's Integrated Systems & Services team to discuss your specific monitoring application.  We offer a variety of buoy platforms which can be tailored to fit your needs.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Surface Water & Groundwater
Environmental Monitoring & Analysis Surface Water & Groundwater
Stormwater & Floods
Environmental Monitoring & Analysis Stormwater & Floods
Source / Raw Water
Environmental Monitoring & Analysis Source / Raw Water
Ocean & Coastal
Environmental Monitoring & Analysis Ocean & Coastal
Documentation & Tools

Documentation & Tools

Specification

+

There was a problem...

Install for this language not supported at the moment. Please try again later.