SonTek SL Intelligent Flow

Overview
SOFTWARE SOLUTION FOR SL1500 AND SL3000 3G INSTRUMENTS
SonTek-SL 3G Software – v 3.1 – 31JAN 2023
For SonTek-SL1500 (3G) and SonTek-SL3000 (3G) models only. The SonTek-SL Intelligent Flow software is an all-in-one package for interfacing with the 3G models of the SonTek-SL. Interface with the system, do setup, prepare deployment templates, run diagnostics, download data, create graphs and export data, all from the same intuitive software package. Spend less time clicking around and wasting time in the field and office. Get the instrument set up, get done fast but confidently. Recent updates include these new features:
- Ping Rate can now be changed on the smart page to address "folded reflections"
- Updated MATLAB Export file now contains XY profiles
- Recorder can be turned off
- Additional time series plots for correlation and amplitude
System Requirements
- Microsoft Windows 10/8/7/Vista
- 700-MHz processor or better (1 GHz recommended)
- 128 MB memory (256 MB recommended)
- 200 MB available disk space (500 MB recommended)
- Monitor capable of 1024x768 resolution, 16-bit color, or better
Products that use this software
- SonTek-SL Series SonTek®-SL1500 Side-Looking Doppler Current Meter
- SonTek-SL Series SonTek®-SL3000 Side-Looking Doppler Current Meter