Viscometers SI Analytics CT 72 Transparent Viscometer Thermostat

Overview
The SI Analytics® transparent viscometer thermostats (CT 72/P, CT 72/2, CT 72/2-TT and CT 72/4) are particularly designed for the determination of the viscosity of newtonian liquids in glass capillary viscometers.
They may be adapted for manual as well as for automatic measurements.
- Working temperature +5°C to +150°C, stainless steel container with thermal insulation, for 2-4 measuring positions
- Suitable for manual measurement or AVS®/S measuring stands
- Heater with Pt 100-PID control
- High temperature stability ±0.02 K as requested in viscometry standards
New Immersion Thermostats - Programmable set temperatures through integrated clock with controller.
- Display of the momentary and the set temperature.
- Increased safety from separate operation and temperature safety sensors.
- Automatic fuses on the back panel.
The SI Analytics® transparent thermostats CT 72/P, CT 72/2, CT 72/2-TT and CT 72/4 meet DIN 53 000 part 1, ASTM D 445 and ISO 3105 standards.
CT 72/2 Transparent Viscosity Thermostat
• Working temperature +5°C to +150°C, stainless steel container with thermal insulation, for 2 measuring positions
• Suitable for manual measurement or AVS®/S measuring stands
• Heater with Pt 100-PID control
CT 72/4 Transparent Viscosity Thermostat
• Working temperature +5°C to +150°C, stainless steel container with thermal insulation, for 4 measuring positions
• Suitable for manual measurement or AVS®/S measuring stands
• Heater with Pt 100-PID control
CT 72/P Transparent Viscosity Thermostat
• Working temperature +10°C to +60°C, acrylic glass container, for 2 measuring positions
• Suitable for manual measurement or AVS®/S measuring stands
• Heater with Pt 100-PID control
Documentation & Tools
Brochure
- Viscometers AVS® Pro III Viscosity Autosampler
- Viscometers AVS® 370 Viscosity Measuring System
- Viscometers AVS® 470 Viscosity Measuring System
- Viscometers ViscoClock plus