Titration Systems SI Analytics TitroLine® 7500 KF Trace Coulometric Titrator

Automatic Titrator for coulometric KF-Titration
The SI Analytics TitroLine® 7500 KF Trace Coulometric Titrator is a specialist for the determination of moisture / water at very low levels (down to 10 ug of water). For application flexibility, it is available with either a diaphragm or diaphragmless generator electrode. A live, online curve is displayed for ease of use. TitroLine 7500 KF Trace is also equipped with 3x USB ports and two RS232 ports for data management and connection to external devices, ie. evaporation oven, printer, pc, balance. With the ability to interface with TitriSoft 3.0, this titrator offers complete flexibility.
- Coulometric KF titration with automatic drift determination and correction
- With standard methods for various applications such as water in%, water in ppm, water with KF oven, etc.
- Statistical functions average value and relative standard deviation.
- Configurable output: Short, standard with curve, GLP
- Output of results in ppm,%, mg, μg, mg / l. Unit individually adjustable
- Also suitable for the determination of bromine number
- Formula editor for individual calculations
- User management/password
The large display shows every working step ahead in a dialogue structure. The pre-parameterized methods are easily recalled and enhance the total work process. Also the versatility makes this coulometric titrator a trouble-free measuring place for nearly all areas, including the pharmaceutical, chemical and the petroleum industries.
Basic unit includes:
Basic unit, connection cable for generator electrode, connection cable for TM 235, TM 235 KF or TM 235 TO, USB keyboard TZ 3835, retaining clamp TZ 1749 for titration vessel, stand rod TZ 1748 and power supply 100-240 V.
SKU inclusions:
Module 1: 285220860
Basic unit, generator electrode TZ 1752 without junction + connection cable, magnetic stirrer TM 235, stand rod, titration vessel TZ 1751, micro double platinum electrode KF 1150.
TL 7500KF TRACE Module 2: 285220870
Basic unit, generator electrode TZ 1752 without junction + connection cable, TM 235 KF titration stand with integrated stirrer and pump, stand rod, titration vessel TZ 1754, micro double platinum electrode KF 1150.
TL 7500KF TRACE Module 3: 285220880
Basic unit, generator electrode TZ 1753 with junction + connection cable, magnetic stirrer TM 235, stand rod, titration vessel TZ 1751, micro double platinum electrode KF 1150.
TL 7500KF TRACE Module 4: 285220890
Basic unit, generator electrode TZ 1753 with junction + connection cable, TM 235 KF titration stand with integrated stirrer and pump, stand rod, titration vessel TZ 1754, micro double platinum electrode KF 1150.
TL 7500KF TRACE Module 5:
Basic unit, generator electrode TZ 1752 without junction + connection cable, magnetic stirrer TM 235, stand rod, titration vessel TZ 1754, micro double platinum electrode KF 1150. For use with manual KF oven TZ 1052 (not TO 7280!)
TL 7500KF TRACE Module 6:
Basic unit, generator electrode TZ 1752 with junction + connection cable, TM 235 TO titration stand with integrated stirrer, pump and valve, gas flow meter, 100 vials, grimper, bottle holder, stand rod, titration vessel TZ 1754, micro double platinum electrode KF 1150.
TL 7500KF TRACE Module 6 TitriSoft Pharma:
Basic unit, generator electrode TZ 1752 with junction + connection cable, TM 235 TO titration stand with integrated stirrer, pump and valve, gas flow meter, 100 vials, grimper, bottle holder, stand rod, titration vessel TZ 1754, micro double platinum electrode KF 1150 and TitriSoft 3.5 P.
Documentation & Tools
Brochure
Manual
You may also be interested in:
- Titration Systems TitroLine 5000 Titrator
- Titration Systems TitroLine 7000 Titrator
- Titration Systems TitroLine 7500 KF Titrator
- Titration Systems TitroLine 7750 Titrator
- Titration Systems TitroLine® 7800 Titrator
- Titration Systems TITRONIC 300 Burette
- Titration Systems TITRONIC 500 Piston Burette
- Titration Systems TW Alpha Plus Autosampler