EBI 300 Series Ebro EBI 300 Multi-Use USB Data Logger

Standard Version for transport and storage monitoring
Ebro EBI 300 Multi-Use PDF USB Data Logger (Standard Version) for transport and storage monitoring.
- Standard version
- For transport and storage monitoring.
- Tamper proof
- PDF reports created at the destination with no additional software required
- USB interface eliminates need for additional interface
- Conforms with FDA 21 CFR Part 11 and ATP
- The data loggers help you to comply with GMP and VO (EG) 37/2005
EBI 300 New: External temperature and humidity probes available as accessories!
Cold Chain Monitoring
The easy to use data loggers with USB connection monitor the temperature and/or humidity during transport and storage of sensitive goods like medicine, food, serums etc.. Measurement reports are created automatically as PDF files when you connect the logger to a PC.
The EBI 300 and EBI 310 USB data loggers are suitable for multi-use.
Applications:
Logistics, Laboratory, Pharma – Vaccine –Drugs, Food and Storage control
Documentation & Tools
Brochure
Documentation Française
Guideline
- Thermometers & Temperature Data Loggers Winlog Software
- EBI 300 Series EBI 300 TE USB Data Logger with temperature probe
- EBI 300 Series EBI 310 Multi-Use USB High-Precision Data Logger
- EBI 300 Series EBI 310 TE USB Data Logger with precision temperature probe
- EBI 20 Series EBI 20-T1 Temperature Data Logger
- EBI 20 Series EBI 20-TE1 Temperature Data Logger
- EBI 25 Series EBI 25-T Wireless Temperature Data Logger