It looks like you are coming from United States, but the current site you have selected to visit is Swaziland. Do you want to change site?

Yes, please! No, keep me on the current site

50005 Bronze AC Motor Pump Unit

Overview Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow.
  • Handles viscosities up to 500 centiPoise.
  • Uses standard IEC motor.

005 Size Bronze Flexible Impeller Pump

Flow rate: Nominal 4.5 Litres/min (1 gallons/min)
Self-priming from dry up to 1.5m (4.9ft)
Pressure up to 2 bar

Documentation & Tools

Documentation & Tools

Technical Brochure

Documents