It looks like you are coming from United States, but the current site you have selected to visit is Swaziland. Do you want to change site?

Yes, please! No, keep me on the current site

4720 Stainless Steel 'Utility' Flexible Impeller AC Motor Pump Unit

Overview Documentation & Tools
Overview

Overview

Product Features
  • Self Priming
  • Debris Tolerant

11 gpm flow
Self-priming to 10ft
Portable 115V AC or 230V AC 60 Hz operation is desired. Nitrile impeller is ideal for oil based products. Use Neoprene for water and general purpose pumping. Motor is not explosion proof. Do not run dry.

Documentation & Tools

Documentation & Tools

Documents