It looks like you are coming from United States, but the current site you have selected to visit is Swaziland. Do you want to change site?

Yes, please! No, keep me on the current site

MARINE ENGINE COOLING WATER PUMP 43210-0001 Marine Engine Cooling Pump

43210-0001
Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Direct replacement for the Quicksilver pump Model 46-72774 A32 used on MerCruiser inboard and stern drive engines
  • Installed with either the cast iron (clamp type) mounting bracket or the stamped steel (bolt attachment type) mounting bracket.
  • Fits either left-hand or right-hand rotation
    engines
  • Bronze and stainless construction - no plastic
  • Accepts all stock MerCruiser drive pulleys
  • Impeller part number 17954-0001-P
  • Service kit part number 90196-0001

Jabsco's 43210-0001 flexible impeller engine cooling pump has an all bronze body with a stainless steel shaft to withstand the harshest of environments. the interior of the pump has been machined smooth to reduce wear on the heavy duty impeller to keep water circulating through your engine throughout the season.

Specifications

Specifications

Pumps
43210-0001
Body Materials
Bronze
Impeller
Neoprene
Wearplate
Replaceable
Shaft Material
Stainless Steel
Seal
Lip Type
Bearings
Twin single row, ball type
Port Type
1-1/4" Hose Barb
Weight
3.2 (kg) 7 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Technical Brochure